您可通过反馈渠道提交建议,或联系在线客服。我们将尽快优化相关功能:
Support
确定
??
不支持第三方Cookie
您的浏览器禁止设置第三方 Cookie。请在浏览器设置中开启该功能,或点击下方按钮。
请点击此处打开新的标签页重新加载本页面。
If the opened page does not work initially, try reloading the page.
请在浏览器中启用 Cookie,以正常运行 PARTcommunity 功能
CAD模型选择
{doepke/protect/rcbo/type20of20residual20current20b/tripping20characteristic20b.prj},{NB=09949144 - 300},{MANUID=09949144},{EF008618=2},{EF005548=1},{EF000228=230},{EF001366=440},{EF011980=4},{EF000227=16},{EF002358=0.10},{EF002568=3},{EF005387=4.5},{EF012628=6},{EF011981=6},{EF002564=3},{EF002569=3},{EF002570=2},{EF002950=2.5},{EF000218=67},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{NETVOLUME=0.000294},{NETWEIGHT=0.275},{NETLENGTH=0.091},{NETWIDTH=0.044},{NETDEPTH=0.0735},{CTN=85363010},{PREVIEW=doepke_09949144_400px_ml.png},{MANUTYPEDESC=DRCBO 4 B16/0,10/1N-B SK},{DESCSHORT=RCBO 1p+N, 16A, 0.1A, 6kA, 50Hz, 230V (AC), Type B SK, delayed, B-char.},{LOG=300}
请根据技术参数选择所需产品.。所选参数在表格中被高亮显示.。当点击表格中的图标或数值时选项将被重置。
Doepke DRCBO 4 B16/0,10/1N-B SK 09949144
HELP_VARIABLE
Company
Doepke
Description
tripping characteristic B
Bill of material
Doepke DRCBO 4 B16/0,10/1N-B SK 09949144
PREVIEW
doepke_09949144_400px_ml.png
doepke_09949144_400px_ml.png
MANUID
Product number of the Manufacturer
09949144
09949144
MANUTYPEDESC
Manufacturer Type Description
DRCBO 4 B16/0,10/1N-B SK
DRCBO 4 B16/0,10/1N-B SK
LOG
Level of Geometry
300
400
300
400
DESCSHORT
Short Description
RCBO 1p+N, 16A, 0.1A, 6kA, 50Hz, 230V (AC), Type B SK, delayed, B-char.
RCBO 1p+N, 16A, 0.1A, 6kA, 50Hz, 230V (AC), Type B SK, delayed, B-char.
DESCLONG
Long Description
RCBOs combine residual current protection and overcurrent protection in a single device. This makes them ideal for use in distribution boards where space is limited. The rated breaking capacity of the DRCBO 4 series is 6 kA. Type B circuit-breakers are AC-DC sensitive. The SK characteristic limits the risk of unwanted tripping providing maximum system availability, for frequencies ranging from 0 to 150 kHz. With low tripping sensitivity at higher frequencies, our SK circuit-breakers are perfectly suited for use in facilities where preventive fire protection measures are provided by additional means. With tripping characteristic B, these circuit-breakers ensure reliable protection for your circuits without high inrush currents. Standard circuit-breakers are designed for circuits with 230 V or 400 V at 50 Hz.
RCBOs combine residual current protection and overcurrent protection in a single device. This makes them ideal for use in distribution boards where space is limited. The rated breaking capacity of the DRCBO 4 series is 6 kA. Type B circuit-breakers are AC-DC sensitive. The SK characteristic limits the risk of unwanted tripping providing maximum system availability, for frequencies ranging from 0 to 150 kHz. With low tripping sensitivity at higher frequencies, our SK circuit-breakers are perfectly suited for use in facilities where preventive fire protection measures are provided by additional means. With tripping characteristic B, these circuit-breakers ensure reliable protection for your circuits without high inrush currents. Standard circuit-breakers are designed for circuits with 230 V or 400 V at 50 Hz.
INTNO
International product number
4014712259461
4014712259461
MANUNAME
Manufacturer Name
Doepke Schaltgeräte GmbH
DELTIME
Delivery Time
42
EF008618
Number of poles (total)
2
2
EF005548
Number of protected poles
1
1
EF000228
Rated voltage
230
230
V
EF001366
Rated insulation voltage Ui
440
V
EF011980
Rated impulse withstand voltage Uimp
4
kV
EF000227
Rated current
16
16
A
EF002358
Rated fault current
0.10
0.10
mA
EF002560
Leakage current type
B
EF002568
Current limiting class
3
EF005387
Power loss
4.5
4.5
W
EF012628
Rated short-circuit breaking capacity according to EN 61009
6
kA
EF011981
Rated short-circuit breaking capacity Icn according to EN 61009-1
6
kA
EF012587
Disconnection characteristic
Short-time delayed
EF002564
Surge current capacity
3
kA
EF000187
Voltage type
AC
EF005455
Frequency
50 Hz
EF000889
Release characteristic
B
EF005997
Concurrently switching neutral conductor
true
EF007385
With interlocking device
false
EF002569
Over voltage category
3
EF002570
Pollution degree
2
EF007515
Ambient temperature during operating
-25 - 40
°C
EF002950
Width in number of modular spacings
2.5
2.5
EF000218
Built-in depth
67
mm
EF007517
Flush-mounted installation
false
EF009497
Anti-nuisance tripping version
false
EF005474
Degree of protection (IP)
IP20
EF007337
Connectable conductor cross section solid-core
1 - 35
mm²
EF007343
Connectable conductor cross section multi-wired
1 - 25
mm²
NETWEIGHT
Weight
0.275
0.275
kg
NETLENGTH
Length
0.091
mm
NETWIDTH
Width
0.044
0.044
mm
NETDEPTH
Depth
0.0735
mm
CERTROHS
Certificate RoHS
true
CERTCE
Certificate CE
true
CERTREACH
Certificate REACH
false
CTN
Customs tariff number
85363010
85363010
COO
Country of origin
DE
URL
Website
Website
Preview - Generation
预览
下载CAD模型
生成PDF数据表
3D
尺寸标注
2D