Селекция на CAD модел
Doepke DFS4 063-4/0,03-A EV HD 09144818HD
ELECTRO
Company
Doepke
Description
for electromobility
Bill of material
Doepke DFS4 063-4/0,03-A EV HD 09144818HD
PREVIEW
Product preview
MANUID
Product number of the Manufacturer
09144818HD
MANUTYPEDESC
Manufacturer Type Description
DFS4 063-4/0,03-A EV HD
LOG
Level of Geometry
300
400
DESCSHORT
Short Description
Doepke Residual current circuit-breakers 4-pole, 63 A, 0.03 A, Type A EV, N left, HD
DESCLONG
Long Description
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type A switches are sensitive to pulsating and alternating currents. This function is independent of the mains voltage. Switches in the EV design are intended for use in charging equipment for electric vehicles. They have an additional function to detect smooth DC residual currents >= 6 mA. This retains the protective function of upstream residual current circuit-breakers of type A or F. With an airtight, encapsulated tripping mechanism from a special alloy and the stainless steel latch, residual current circuit-breakers in HD design are protected, in particular from corrosion, corrosive gases, moisture and extreme temperature fluctuations. Properties: additional mains-voltage-dependent function for detecting smooth DC residual currents; Tripping threshold of 6 mA for smooth DC residual currents; tripping not dependent on mains and auxiliary voltage; sensitive to AC residual currents and pulsating DC residual currents (type A) compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on". "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: These RCCBs are only designed for use in charging stations for electric vehicles; Not permitted for protecting systems in which electronic equipment may cause residual currents with frequencies not equal to 50 Hz. AC/DC sensitive residual current circuit-breakers of type B or B+ must be used in this case.
INTNO
International product number
4014712233942
MANUNAME
Manufacturer Name
Doepke Schaltgeräte GmbH
DELTIME
Delivery Time
10
CTN
Customs tariff number
85363030
COO
Country of origin
DE
EF001391
Number of poles
4
EF000228
Rated voltage
400
V
EF000227
Rated current
63
A
EF002358
Rated fault current
0.03 mA
EF001366
Rated insulation voltage Ui
400
V
EF011980
Rated impulse withstand voltage Uimp
4
kV
EF000003
Mounting method
DIN rail
EF002560
Leakage current type
A
EF002561
Selective protection
false
EF002563
Rated switching capacity
A
EF003604
Short-time delayed tripping
false
EF002562
Short-circuit breaking capacity (Icw)
10 kA
EF000034
Frequency
Hz
EF002564
Surge current capacity
3 kA
EF008147
Additional equipment integrated
EF000187
Voltage type
AC
EF008149
Additional equipment attached at delivery
EF007385
With interlocking device
true
EF005455
Frequency
50 Hz
EF007683
Rated voltage auxiliary device
V
EF008148
Additional equipment possible
true
EF008071
Control voltage type auxiliary equipment
EF005474
Degree of protection (IP)
IP20
EF002950
Width in number of modular spacings
4.0
EF007515
Ambient temperature during operating
-25 - 60
°C
EF000218
Built-in depth
69 mm
EFDE0025
Construction size according to DIN 43880
EF002570
Pollution degree
2
EF007343
Connectable conductor cross section multi-wired
1.5 - 50
mm²
EF007337
Connectable conductor cross section solid-core
1.5 - 50
mm²
EF004663
Explosion-proof
false
NETWEIGHT
Weight
0.486 kg
NETLENGTH
Length
85.000
mm
NETWIDTH
Width
72.000
mm
NETDEPTH
Depth
75.000
mm
CERTROHS
Certificate RoHS
true
CERTCE
Certificate CE
true
CERTREACH
Certificate REACH
true
VIDEO
Video link
Video
URL
Website
Website
Preview - Generation
Преглед
3D
Размер
2D