Селекция на CAD модел
Doepke DFS4 040-4/0,30-HP R HD 09136807HD
ELECTRO
Company
Doepke
Description
Residual current circuit-breakers (RCCBs)
Bill of material
Doepke DFS4 040-4/0,30-HP R HD 09136807HD
PREVIEW
MANUID
Product number of the Manufacturer
09136807HD
MANUTYPEDESC
Manufacturer Type Description
DFS4 040-4/0,30-HP R HD
LOG
Level of Geometry
300
400
DESCSHORT
Short Description
Residual current circuit-breaker 4p, 40A, 0.3A, Type B+, for heat pumps, N right, HD
DESCLONG
Long Description
These residual current circuit-breakers are AC-DC sensitive and provide VDE fire protection requirements for frequencies up to 20 kHz. Our HP RCCBs were specially developed for the protection of heat pumps. They meet all the requirements of leading heat pump manufacturers and provide perfectly tailored protection. Thanks to the HP-optimised short-time delay, system availability is significantly increased – ensuring especially efficient and safe operation of your heat pump. The HD design makes our RCCBs particularly resistant to harmful environmental influences and therefore suitable for harsh environments.
INTNO
International product number
4014712285811
MANUNAME
Manufacturer Name
Doepke Schaltgeräte GmbH
DELTIME
Delivery Time
15
EF001391
Number of poles
4
EF000228
Rated voltage
400
V
EF000227
Rated current
40
A
EF002358
Rated fault current
0.30
mA
EF001366
Rated insulation voltage Ui
400 V
EF011980
Rated impulse withstand voltage Uimp
4 kV
EF000003
Mounting method
DIN rail
EF005387
Power loss
5.2
W
EF002560
Leakage current type
B+
EF002561
Selective protection
false
EF003604
Short-time delayed tripping
true
EF002562
Short-circuit breaking capacity (Icw)
6 kA
EF000187
Voltage type
AC
EF002564
Surge current capacity
3 kA
EF005455
Frequency
50 Hz
EF007385
With interlocking device
true
EF005474
Degree of protection (IP)
IP20
EF008148
Additional equipment possible
true
EF002950
Width in number of modular spacings
4
EF000218
Built-in depth
69 mm
EF007515
Ambient temperature during operating
-25 - 60
°C
EF002570
Pollution degree
2
EF007343
Connectable conductor cross section multi-wired
1.5 - 50 mm²
EF007337
Connectable conductor cross section solid-core
1.5 - 50 mm²
EF003882
RAL-number (similar)
7035
EF004663
Explosion-proof
false
NETWEIGHT
Weight
0.482 kg
NETLENGTH
Length
0.085 mm
NETWIDTH
Width
0.072
mm
NETDEPTH
Depth
0.075 mm
CERTROHS
Certificate RoHS
true
CERTCE
Certificate CE
true
CERTREACH
Certificate REACH
true
CTN
Customs tariff number
85363030
COO
Country of origin
DE
URL
Website
Website
Preview - Generation
Преглед
3D
Размер
2D