Селекция на CAD модел
Doepke DHi 5 09917986
ELECTRO
Company
Doepke
Description
Auxiliary switch
Bill of material
Doepke DHi 5 09917986
PREVIEW
doepke_09917986_400px_ml.png
MANUID
Product number of the Manufacturer
09917986
MANUTYPEDESC
Manufacturer Type Description
DHi 5
LOG
Level of Geometry
300
400
DESCSHORT
Short Description
Auxiliary switch for DLS 6, 230V AC, max. 10A, 2NC/1NO
DESCLONG
Long Description
INTNO
International product number
4014712197299
MANUNAME
Manufacturer Name
Doepke Schaltgeräte GmbH
DELTIME
Delivery Time
56
EF007826
Device fitting
Miniature circuit breaker (MCB)
EF000030
Function
Auxiliary switch
EF002950
Width in number of modular spacings
0.5
EF008256
Number of contacts as normally open contact
1
EF008255
Number of contacts as normally closed contact
2
EF008257
Number of contacts as change-over contact
0
EF007613
Number of fault-signal switches
0
EF006706
Rated switch current
10.0
A
EF000228
Rated voltage
230 V
EF000187
Voltage type
AC
EF008727
With auto test for earth leakage function
false
EF008729
Suitable for max. number of poles main contact unit (total)
4
EF008730
Suitable for max. current main contact unit
125
A
NETWEIGHT
Weight
0.055
kg
NETLENGTH
Length
0.087
mm
NETWIDTH
Width
0.0088
mm
NETDEPTH
Depth
0.0683
mm
CERTROHS
Certificate RoHS
true
CERTCE
Certificate CE
true
CERTREACH
Certificate REACH
false
CTN
Customs tariff number
85362010
COO
Country of origin
MA
URL
Website
Website
Preview - Generation
Преглед
3D
Размер
2D